IESNA:LM-63-2002
[TEST]P957583
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56077
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
11256.9 11262.9 11239.1 11188.7 10895 10589.5 10539.1 10782.3 11345.9 12096.4
13004 14048.2 15148.6 15952.5 16569.5 17180.5 17738.2 18073.4 18189.1 18064.5
17435.6 16305.5 14860.9 12571 9231 5374.8 4173.5 3817.6 3393.4 2764.5
2123.8 1649.2 1236.9 774.2 442 178 0
11256.9 11209.5 11185.7 11153.1 10868.3 10556.9 10512.4 10731.9 11274.7 12048.9
12932.9 13941.4 15041.9 15872.4 16465.7 17088.6 17640.3 17996.2 18162.4 18014
17337.7 16231.3 14763 12375.2 8940.3 5205.8 4126.1 3782 3351.9 2717.1
2097.1 1628.5 1177.6 744.5 430.1 172 0
11256.9 11242.1 11230.2 11197.6 10972.2 10672.6 10577.7 10758.6 11233.2 11959.9
12820.1 13787.1 14878.7 15839.8 16504.2 17121.2 17770.8 18212.8 18488.6 18464.9
18008.1 16993.7 15602.5 13437.1 10242.5 6057.1 4200.2 3814.6 3458.6 2966.3
2393.8 1779.8 1317 860.2 468.7 213.6 0
11256.9 11230.2 11215.4 11242.1 11087.8 10829.8 10714.1 10806.1 11138.3 11719.7
12493.9 13357 14356.7 15436.4 16299.6 16984.8 17643.3 18215.8 18556.9 18717
18539.1 17916.2 16806.8 14860.9 11930.3 7632.2 4321.8 3586.2 3262.9 2877.3
2467.9 2049.7 1586.9 1059 605.1 269.9 0
11256.9 11245.1 11254 11313.3 11283.6 11147.2 10978.1 10960.3 11111.6 11458.6
11992.6 12680.7 13505.3 14454.5 15489.8 16447.9 17192.4 17839 18411.5 18832.7
18951.4 18690.4 18040.7 16981.8 14911.3 11239.1 6255.8 3173.9 2497.6 2103.1
1714.5 1382.3 1076.7 759.4 412.3 151.3 0
11256.9 11262.9 11295.5 11375.6 11452.7 11452.7 11372.6 11298.5 11310.3 11455.7
11743.4 12194.3 12802.3 13520.2 14324 15344.4 16430.1 17346.6 17877.6 18126.8
18289.9 18370 18343.3 18310.7 17993.3 16124.5 12072.6 6724.5 3058.2 1963.7
1545.4 1198.4 875 602.1 347.1 127.5 0
11256.9 11268.8 11331.1 11426 11562.4 11684.1 11767.1 11832.4 11826.4 11939.2
12129 12419.7 12823.1 13285.8 13852.4 14543.5 15329.6 16192.8 16969.9 17613.6
18263.2 18992.9 19722.6 20482 21422.3 21950.3 20321.8 16077.1 10387.8 5217.6
2503.5 1539.5 1044.1 679.3 388.6 136.4 0
11256.9 11277.7 11363.7 11500.2 11648.5 11796.8 11974.8 12176.5 12419.7 12731.2
13128.6 13585.4 14077.8 14623.6 15273.2 16068.2 16967 17957.7 19037.4 20206.1
21555.7 23030 24679.2 26319.5 28158.6 30297.3 32382.6 32910.6 30994.4 26441.2
19654.4 12467.2 7270.3 4016.3 1773.8 427.1 0
11256.9 11307.4 11411.2 11568.4 11722.6 11862 12031.1 12262.5 12532.4 12941.8
13481.6 14101.6 14837.2 15744.9 16848.3 18215.8 19799.7 21632.9 23608.4 25625.4
27918.4 30095.6 32664.4 35274.7 38407 41486 45401.4 49595.7 52932.8 52582.7
46273.5 34871.3 22042.2 8833.5 1613.6 356 0
11256.9 11304.4 11431.9 11580.2 11734.5 11900.6 12075.6 12309.9 12591.7 12998.1
13496.4 14095.6 14804.6 15715.2 16845.3 18281 19924.3 21911.7 24106.7 26355.1
28716.3 31127.8 33711.4 36529.4 39537.2 42672.5 46232 50100 53879 54546.4
48252 35218.3 19980.7 5202.8 1109.4 329.3 0
11256.9 11301.4 11402.3 11601 11764.2 11945.1 12093.4 12309.9 12606.6 12962.5
13392.6 13882.1 14439.7 15205 16210.6 17426.7 18898 20707.4 22768.9 25017.4
27277.6 29594.3 31988.1 34542 37330.3 40071.1 42927.6 45428.1 47329.5 45968
39617.3 27301.4 11882.8 2292.9 691.1 228.4 0
11256.9 11289.6 11426 11598 11755.3 11912.5 12060.8 12232.8 12473.1 12731.2
13036.7 13333.3 13629.9 14030.4 14617.7 15394.8 16329.2 17583.9 19061.1 20734.1
22555.4 24438.9 26289.9 28170.5 30125.3 31955.4 33791.5 35455.6 35808.6 32705.9
26372.9 18120.8 7733 1539.5 462.7 127.5 0
11256.9 11289.6 11402.3 11532.8 11663.3 11743.4 11823.5 11891.7 11954 12028.1
12051.9 11971.8 11820.5 11660.3 11547.6 11541.7 11701.9 12158.7 12900.2 13834.6
14941 16160.1 17388.2 18610.3 19796.8 20784.5 21371.8 21701.1 20864.6 17551.3
12870.6 7958.5 3173.9 901.7 332.2 83.1 0
11256.9 11248 11274.7 11313.3 11289.6 11132.3 10889.1 10524.3 10043.7 9408.9
8614 7688.5 6769 6000.7 5389.7 4885.4 4496.8 4247.7 4120.1 4090.5
4170.5 4330.7 4485 4636.3 4707.4 4591.8 4235.8 3669.3 2803.1 1990.4
1447.5 1050.1 765.3 536.9 323.3 86 0
11256.9 11182.8 11090.8 10909.9 10583.6 10040.8 9314 8391.5 7359.3 6421.9
5653.7 4986.3 4369.3 3912.5 3663.3 3547.6 3467.5 3369.7 3265.8 3168
3052.3 2895.1 2711.2 2548 2390.8 2233.6 2079.3 1913.2 1717.5 1495
1266.6 1044.1 806.8 554.7 302.6 68.2 0
11256.9 11108.6 10838.7 10381.9 9670 8658.5 7549.1 6493.1 5716 5054.5
4490.9 4173.5 3989.6 3829.4 3663.3 3523.9 3449.8 3423.1 3372.6 3259.9
3096.8 2933.6 2767.5 2607.3 2432.3 2260.3 2085.3 1898.4 1717.5 1518.7
1308.1 1073.8 806.8 522.1 267 56.4 0
11256.9 11061.2 10607.3 9862.8 8771.2 7439.4 6312.2 5532.1 4909.1 4520.6
4336.7 4167.6 3989.6 3799.8 3624.8 3518 3485.3 3467.5 3426 3292.5
2984 2809 2651.8 2500.6 2361.1 2230.6 2070.4 1892.5 1702.6 1489.1
1257.7 1008.5 747.5 504.3 269.9 74.2 0
11256.9 10984 10352.2 9322.9 7911 6522.8 5635.9 4980.3 4624.4 4470.1
4277.3 4090.5 3962.9 3826.5 3639.6 3520.9 3467.5 3396.4 3081.9 2948.5
2904 2886.2 2835.7 2755.6 2634 2473.9 2248.4 2037.8 1806.4 1575.1
1337.8 1100.5 854.3 605.1 356 121.6 0
11256.9 10963.3 10192 8913.6 7308.8 6054.1 5262.1 4754.9 4603.6 4428.6
4215 4069.7 3977.7 3856.1 3633.7 3482.4 3363.7 3037.4 2924.7 2877.3
2838.7 2829.8 2794.2 2699.3 2536.1 2343.3 2135.7 1910.3 1675.9 1465.3
1260.7 1059 866.1 670.4 673.3 510.2 0
11256.9 10883.2 9966.6 8522 6852 5772.3 5036.7 4710.4 4600.7 4401.9
4197.2 4066.7 3989.6 3868 3607 3378.6 3079 2844.6 2770.5 2702.3
2657.8 2631.1 2509.4 2373 2218.8 2064.5 1883.6 1708.6 1515.8 1320
1136.1 946.2 768.3 925.5 830.6 278.8 0
11256.9 10859.4 9886.5 8382.6 6665.2 5546.9 4888.4 4692.6 4591.8 4399
4197.2 4075.6 4019.3 3906.6 3589.2 3254 2862.4 2699.3 2595.5 2512.4
2470.9 2378.9 2224.7 2082.3 1937 1773.8 1631.4 1489.1 1337.8 1201.3
1133.1 895.8 744.5 1029.3 474.6 118.7 0
11256.9 10898 9945.8 8400.4 6706.7 5621 4915.1 4704.5 4621.4 4431.6
4215 4099.4 4040 3939.2 3630.7 3256.9 2856.5 2693.4 2583.6 2497.6
2450.1 2361.1 2209.9 2076.4 1928.1 1770.9 1613.6 1471.3 1331.8 1165.7
1020.4 839.4 744.5 1032.3 409.3 100.9 0
